- Cross Link Healthcare wearables
- Electronic health card
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
ID (@ TC=25°C) max-11 A
-
ID max-8 A
-
ID (@ TC=100°C) max-8 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageDPAK (TO-252)
-
PolarityP
-
Ptot max38 W
-
Qgd6.7 nC
-
QG12.7 nC
-
RDS (on) (@10V) max175 mΩ
-
RDS (on) max175 mΩ
-
RthJC max3.3 K/W
-
VDS max-55 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|