Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRFI4019H-117P

END OF LIFE
150V Dual N-Channel Digital Audio StrongIRFET™ Power MOSFET in a TO-220 FullPak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFI4019H-117P
IRFI4019H-117P

Product details

  • Budgetary Price €/1k
    0.96
  • ID (@25°C) max
    8.7 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO-220 FullPAK
  • Polarity
    N+N
  • Ptot (@ TA=25°C) max
    18 W
  • Qgd (typ)
    3.9 nC
  • QG (typ @10V)
    13 nC
  • RDS (on) (@10V) max
    95 mΩ
  • RthJA max
    65 K/W
  • Tj max
    150 °C
  • VDS max
    150 V
  • VGS(th) range
    3 V to 4.9 V
  • VGS(th)
    3.95 V
  • VGS max
    20 V
OPN
IRFI4019H-117PXKMA1
Product Status discontinued
Infineon Package
Package Name FullPAK-220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name FullPAK-220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • RoHS Compliant
  • Low RDS(on)
  • Dual N-Channel MOSFET
  • Integrated Half Bridge package
  • Low Qrr
Low Qg and Qsw
  • Isolated package

Benefits

  • Environmentally friendly
  • High power density
  • Integrated design
  • Board savings
  • Low EMI
  • Enables better THD and high efficiency
  • No need for insulating hardware

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }