IRFHM9391

-30V Single P-Channel HEXFET Power MOSFET in a PQFN 3mm x 3mm package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFHM9391
IRFHM9391

Product details

  • ID (@25°C) max
    -38 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    PQFN 3.3 x 3.3
  • Polarity
    P
  • Ptot (@ TA=25°C) max
    2.6 W
  • Ptot max
    33 W
  • Qgd
    8 nC
  • QG (typ @4.5V)
    16 nC
  • RDS (on) (@10V) max
    14.6 mΩ
  • RDS (on) (@4.5V) max
    22.5 mΩ
  • RthJC max
    3.8 K/W
  • Tj max
    150 °C
  • VDS max
    -30 V
  • VGS(th) range
    -1.3 V to -2.4 V
  • VGS(th)
    -1.8 V
  • VGS max
    25 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }