ID (@25°C) max35 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackagePQFN 3.3 x 3.3
-
PolarityN
-
Ptot (@ TA=25°C) max2.8 W
-
Ptot max25 W
-
Qgd2.2 nC
-
QG (typ @4.5V)5.4 nC
-
RDS (on) (@10V) max12.4 mΩ
-
RDS (on) (@4.5V) max17.9 mΩ
-
RthJC max5 K/W
-
VDS max30 V
-
VGS(th) range1.35 V to 2.35 V
-
VGS(th)1.8 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|