IRFHM8235

25V Single N-Channel HEXFET Power MOSFET in a 3.3mm X 3.3mm PQFN package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFHM8235
IRFHM8235

Product details

  • ID (@25°C) max
    50 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    PQFN 3.3 x 3.3
  • Polarity
    N
  • Ptot max
    30 W
  • Ptot (@ TA=25°C) max
    3 W
  • Qgd
    2.7 nC
  • QG (typ @4.5V)
    7.7 nC
  • RDS (on) (@10V) max
    7.7 mΩ
  • RDS (on) (@4.5V) max
    13.4 mΩ
  • RthJC max
    4.1 K/W
  • VDS max
    25 V
  • VGS(th) range
    1.35 V to 2.35 V
  • VGS(th)
    1.8 V
  • VGS max
    20 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }