ID (@25°C) max120 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackagePQFN 5 x 6 E/G
-
PolarityN
-
Ptot (@ TA=25°C) max3.6 W
-
Ptot max59 W
-
Qgd9.7 nC
-
QG (typ @4.5V)30 nC
-
RDS (on) (@4.5V) max4.3 mΩ
-
RDS (on) (@10V) max2.95 mΩ
-
RthJC max1.7 K/W
-
Tj max150 °C
-
VDS max30 V
-
VGS(th) range1.2 V to 2.2 V
-
VGS(th)1.7 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|