IRFH7911
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@ TA=70°C) max23 A, 23 A
-
ID (@ TA=25°C) max28 A, 28 A
-
Moisture Sensitivity Level1
-
PackagePowerStage 5x6 (TISON-8)
-
PolarityN+N, N+N
-
Ptot max3.4 W
-
Ptot (@ TA=25°C) max3.4 W
-
Qgd (typ)11 nC, 11 nC
-
QG34 nC
-
RDS (on) (@10V) max3 mΩ, 3 mΩ
-
RDS (on) (@4.5V) max4 mΩ, 4 mΩ
-
RDS (on) max3 mΩ, 3 mΩ
-
RthJA max37 K/W
-
Tj max150 °C
-
VDS max30 V
-
VGS max20 V
|
OPN
|
IRFH7911TRPBF | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 4000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- RoHS Compliant
- 100% Rg tested
- Low Profile (less than 0.9 mm)
- Dual N-Channel MOSFET
- Control and Synchronous MOSFETs in one package
- Low Charge Control MOSFET
- Low Rdson Synchronous MOSFET
- Intrinsic Schottky diode with Low Forward Voltage on Q2