ID (@ TC=25°C) max123 A
-
ID (@ TC=100°C) max78 A
-
ID max78 A
-
ID (@ TA=25°C) max19 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackagePQFN 5 x 6 B
-
PolarityN
-
Ptot max160 W
-
Ptot (@ TA=25°C) max3.6 W
-
Qgd11 nC
-
QG36 nC
-
RDS (on) max5.2 mΩ
-
RDS (on) (@10V) max5.2 mΩ
-
RthJC max0.8 K/W
-
Tj max150 °C
-
VDS max100 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Benefits
- Low RDSon (less than 5.2 mOhms)
- Low Thermal Resistance to PCB (less than 0.8°C/W)
- 100% Rg Tested
- Low Profile (less than 1.05 mm)
- Industry-Standard Pinout
- Compatible with Existing Surface Mount Techniques
- RoHS Compliant, Halogen-Free
- MSL1
- FastIRFET™