IRFH7110

100V Single N-Channel HEXFET Power MOSFET in a PQFN 5x6 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFH7110
IRFH7110

Product details

  • ID (@25°C) max
    58 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    PQFN 5 x 6 E/G
  • Polarity
    N
  • Ptot max
    104 W
  • Ptot (@ TA=25°C) max
    3.6 W
  • Qgd
    16 nC
  • QG (typ @10V)
    58 nC
  • RDS (on) (@10V) max
    13.5 mΩ
  • RthJC max
    1.2 K/W
  • Tj max
    150 °C
  • VDS max
    100 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }