IRFH7107

75V Single N-Channel HEXFET Power MOSFET in a 5mm X 6mm PQFN package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFH7107
IRFH7107

Product details

  • ID (@25°C) max
    75 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    PQFN 5 x 6 E/G
  • Polarity
    N
  • Ptot max
    104 W
  • Ptot (@ TA=25°C) max
    3.6 W
  • Qgd
    15 nC
  • QG (typ @10V)
    48 nC
  • RDS (on) (@10V) max
    8.5 mΩ
  • RthJC max
    1.2 K/W
  • Tj max
    150 °C
  • VDS max
    75 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }