Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

IRFH5250D

END OF LIFE
25V Single N-Channel Power MOSFET with integrated Schottky Diode in a PQFN 5x6 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFH5250D
IRFH5250D

Product details

  • ID (@25°C) max
    40 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    3.6 W
  • Qgd
    12 nC
  • QG (typ @4.5V)
    39 nC
  • RDS (on) (@4.5V) max
    2.2 mΩ
  • RDS (on) (@10V) max
    1.4 mΩ
  • RthJC max
    0.5 K/W
  • Special Features
    Schottky (includes Schottky like and FETky)
  • Tj max
    150 °C
  • VDS max
    25 V
  • VGS(th) range
    1.35 V to 2.35 V
  • VGS(th)
    1.8 V
  • VGS max
    20 V
OPN
IRFH5250DTRPBF
Product Status discontinued
Infineon Package PG-TDSON-8
Package Name SuperSO8 5x6
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package PG-TDSON-8
Package Name SuperSO8 5x6
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Industry standard surface-mount package
  • Silicon optimized for applications switching below <100kHz

Benefits

  • Wide availability from distribution partners
  • Industry standard qualification level
  • Standard pinout allows for drop-in replacement
  • High performance in low frequency applications

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }