not for new design
RoHS Compliant

IRFH5250

25V Single N-Channel Power MOSFET in a PQFN 5x6 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFH5250
IRFH5250
ea.

Product details

  • Budgetary Price €/1k
    0.59
  • ID (@25°C) max
    45 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    3.6 W
  • Qgd
    17 nC
  • QG (typ @4.5V)
    52 nC
  • RDS (on) (@4.5V) max
    1.75 mΩ
  • RDS (on) (@10V) max
    1.15 mΩ
  • RthJC max
    0.5 K/W
  • Tj max
    150 °C
  • VDS max
    25 V
  • VGS(th) range
    1.35 V to 2.35 V
  • VGS(th)
    1.8 V
  • VGS max
    20 V
OPN
IRFH5250TRPBF
Product Status not for new design
Infineon Package PG-TDSON-8
Package Name SuperSO8 5x6
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package PG-TDSON-8
Package Name SuperSO8 5x6
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard surface-mount package
  • Silicon optimized for switching <100kHz

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • Standard pinout, drop-in replace
  • High performance, low-frequency

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }