Apr 22, 2026
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
Apr 22, 2026
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
ID (@ TC=100°C) max100 A
-
ID (@ TC=25°C) max100 A
-
ID max100 A
-
ID (@ TA=25°C) max22 A
-
ID (@ TA=70°C) max18 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackagePQFN 5 x 6 B
-
PolarityN
-
Ptot (@ TA=25°C) max3.6 W
-
Ptot max105 W
-
Qgd15 nC
-
QG42 nC
-
RDS (on) (@10V) max4.3 mΩ
-
RDS (on) max4.3 mΩ
-
RthJC max1.2 K/W
-
Tj max150 °C
-
VDS max40 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Benefits
- RoHS Compliant