Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant

IRFH5006

END OF LIFE
60V Single N-Channel StrongIRFET™ Power MOSFET in a PQFN 5x6 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    0.97
  • ID (@25°C) max
    21 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    3.6 W
  • Ptot max
    250 W
  • Qgd
    21 nC
  • QG (typ @10V)
    69 nC
  • RDS (on) (@10V) max
    4.1 mΩ
  • RthJC max
    0.5 K/W
  • Tj max
    150 °C
  • VDS max
    60 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
IRFH5006TRPBF
Product Status discontinued
Infineon Package PG-TDSON-8
Package Name SuperSO8 5x6
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package PG-TDSON-8
Package Name SuperSO8 5x6
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Industry standard surface-mount power package
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100 kHz
  • Softer body-diode compared to previous silicon generation
  • Wide portfolio available

Benefits

  • Standard pinout allows for drop in replacement
  • Industry standard qualification level
  • High performance in low frequency applications
  • Increased power density
  • Provides designers flexibility in selecting the most optimal device for their application

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }