Apr 22, 2026
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
Apr 22, 2026
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
ID max64 A, 105 A
-
IDpuls max420 A, 120 A
-
Moisture Sensitivity Level1
-
Operating Temperature min-55 °C
-
PackagePowerStage 5x6 (TISON-8)
-
PolarityN+N
-
Ptot max31 W, 38 W
-
Qgd8.4 nC, 3.8 nC
-
QG23 nC, 10 nC
-
RDS (on) max3.2 mΩ, 1.5 mΩ
-
RDS (on) (@4.5V) max4.6 mΩ, 2.1 mΩ
-
RthJA max34 K/W, 31 K/W
-
Special FeaturesSchottky (includes Schottky like and FETky)
-
Tj min-55 °C
-
VDS max25 V, 25 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Benefits
- Control and synchronous MOSFETs in one package
- Low charge control MOSFET (10nC typical)
- Low RDSON synchronous MOSFET (less than 2.10mOhms)
- Intrinsic Schottky Diode with Low Forward Voltage on Q2
- RoHS Compliant
- Halogen-Free
- MSL1
- Industrial Qualification
- FastIRFET™