Apr 22, 2026
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
Apr 22, 2026
Business & Financial Press
Apr 15, 2026
Business & Financial Press
Apr 13, 2026
Business & Financial Press
Mar 24, 2026
IRFH4251D
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID max188 A, 64 A
-
IDpuls max750 A, 120 A
-
Moisture Sensitivity Level1
-
PackagePowerStage 5x6 (TISON-8)
-
PolarityN+N
-
Ptot max63 W, 31 W
-
Qgd15 nC, 3.8 nC
-
QG10 nC, 44 nC
-
RDS (on) max3.2 mΩ, 0.85 mΩ
-
RDS (on) (@4.5V) max4.6 mΩ, 1.1 mΩ
-
RthJA max34 K/W, 35 K/W
-
Special FeaturesSchottky (includes Schottky like and FETky)
-
Tj min-55 °C, -55 °C
-
VDS max25 V, 25 V
-
VGS max20 V
|
OPN
|
IRFH4251DTRPBF | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | PG-TISON-8 | |
| Package Name | N/A | |
| Packing Size | 4000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | PG-TISON-8 |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- RoHS Compliant
- Qualified Industrial
- Qualified MSL1
- Dual N-Channel MOSFET
- Control and Synchronous MOSFETs in one package
- Low Charge Control MOSFET
- Low Rdson Synchronous MOSFET
- Intrinsic Schottky diode with Low Forward Voltage on Q2
- FastIRFET™