Apr 22, 2026
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
Apr 22, 2026
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
ID max69 A
-
ID (@ TC=25°C) max110 A
-
ID (@ TC=100°C) max69 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackagePQFN 5 x 6 B
-
PolarityN
-
Ptot (@ TA=25°C) max3.4 W
-
Ptot max46 W
-
Qgd5.8 nC
-
QG16 nC
-
RDS (on) max2.4 mΩ
-
RDS (on) (@4.5V) max3.3 mΩ
-
RDS (on) (@10V) max2.4 mΩ
-
RthJC max2.7 K/W
-
Tj max150 °C
-
VDS max25 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Benefits
- Low Charge (typical 16 nC)
- Low RDSon (less than 2.4 mOhms)
- Low Thermal Resistance to PCB (less than 2.7 °C/W)
- Low Profile (less than 0.9 mm)
- Industry-Standard Pinout
- Compatible with Existing Surface Mount Techniques
- RoHS Compliant, Halogen-Free
- MSL1, Industrial Qualification
- FastIRFET™