- Cross Link Multicopters
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
- Hydrogen
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
ID (@25°C) max174 A
-
MountingTHT
-
PackageSuper-220 (TO-273)
-
PolarityN
-
Ptot max330 W
-
Qgd62 nC
-
QG (typ @10V)170 nC
-
RDS (on) (@10V) max5 mΩ
-
RthJC max0.45 K/W
-
Tj max175 °C
-
VDS max55 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Benefits
- RoHS Compliant
- Low RDS(on)
- Industry-leading quality
- Dynamic dv/dt Rating
- Fast Switching
- Fully Avalanche Rated
- 175°C Operating Temperature