ID (@ TC=25°C) max123 A
-
ID (@ TC=100°C) max87 A
-
ID max87 A
-
MountingTHT
-
PackageTO-220
-
PolarityN
-
Ptot max99 W
-
Qgd20 nC
-
QG62 nC
-
RDS (on) (@10V) max3.3 mΩ
-
RDS (on) max3.3 mΩ
-
RthJC max1.52 K/W
-
Tj max175 °C
-
VDS max40 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|