Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

IRFB3206G

END OF LIFE
60V Single N-Channel HEXFET Power MOSFET in a Lead Free Halogen Free TO-220AB package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFB3206G
IRFB3206G

Product details

  • ID (@ TC=100°C) max
    150 A
  • ID max
    150 A
  • ID (@ TC=25°C) max
    210 A
  • Mounting
    THT
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    300 W
  • Qgd
    35 nC
  • QG
    120 nC
  • RDS (on) (@10V) max
    3 mΩ
  • RDS (on) max
    3 mΩ
  • RthJC max
    0.5 K/W
  • Tj max
    175 °C
  • VDS max
    60 V
  • VGS max
    20 V
OPN
IRFB3206GPBF IRFB3206GPBFXKMA1
Product Status discontinued discontinued
Infineon Package PG-TO220-3
Package Name TO220 N/A
Packing Size 1000 1000
Packing Type TUBE TUBE
Moisture Level NA NA
Moisture Packing NON DRY NON DRY
Lead-free No Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status discontinued
Infineon Package PG-TO220-3
Package Name -
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Benefits

  • RoHS Compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }