ID (@25°C) max10 A
-
Moisture Sensitivity Level1
-
PackageSO-8
-
PolarityN+N, N+N
-
Ptot (@ TA=25°C) max2 W
-
Qgd (typ)5.2 nC
-
QG (typ @4.5V)17 nC
-
RDS (on) (@4.5V) max15 mΩ
-
RthJA max62.5 K/W
-
Tj max150 °C
-
VDS max12 V
-
VGS(th) range0.6 V to 2 V
-
VGS(th)1.3 V
-
VGS max12 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|