IRF7799L2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@ TC=100°C) max25 A
-
ID (@ TC=25°C) max35 A
-
ID max25 A
-
ID (@ TA=25°C) max6.6 A
-
Micro-stencilIRF66L8-25
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageDirectFET L8
-
PolarityN
-
Ptot (@ TA=25°C) max4.3 W
-
Ptot max125 W
-
Qgd39 nC
-
QG110 nC
-
RDS (on) max38 mΩ
-
RDS (on) (@10V) max38 mΩ
-
RthJC max1.2 K/W
-
Tj max175 °C
-
VDS max250 V
-
VGS max30 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Benefits
- RoHS Compliant
- Qualified Industrial
- Qualified MSL1
- Low Profile (less than 0.7 mm)
- Dual Sided Cooling
- Optimized for Synchronous Rectification
- Low Conduction Losses
- High Cdv/dt Immunity