ID (@25°C) max7 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageSO-8
-
PolarityN
-
Ptot (@ TA=25°C) max2.5 W
-
Qgd9.6 nC
-
QG (typ @4.5V)21 nC
-
RDS (on) (@10V) max26 mΩ
-
RDS (on) (@4.5V) max30 mΩ
-
RthJA max50 K/W
-
Tj max150 °C
-
VDS max60 V
-
VGS(th) range1 V to 3 V
-
VGS(th)2 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Benefits
- RoHS Compliant
- Industry-leading quality
- Fast Switching
- Low Profile (less than 1.1mm)
- SOT-23 Footprint