IRF7420PBF-1

-12V Single P-Channel Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7420PBF-1
IRF7420PBF-1

Product details

  • ID (@25°C) max
    -11.5 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    SO-8
  • Polarity
    P
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    8.7 nC
  • QG (typ @4.5V)
    38 nC
  • RDS (on) (@4.5V) max
    14 mΩ
  • RthJA max
    50 K/W
  • Tj max
    150 °C
  • VDS max
    -12 V
  • VGS(th) range
    -0.4 V to -0.9 V
  • VGS(th)
    -0.65 V
  • VGS max
    8 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100KHz
  • Industry standard surface-mount power package

Benefits

  • Increased ruggedness
  • Multi-vendor compatibility
  • Industry standard qualification level
  • Supports a wide variety of applications
  • Standard pinout allows for drop-in replacement

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }