IRF7410G

Halogen Free and Lead Free -12V Single P-Channel HEXFET Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7410G
IRF7410G

Product details

  • ID (@25°C) max
    -16 A
  • Moisture Sensitivity Level
    1
  • Package
    SO-8
  • Polarity
    P
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    25 nC
  • QG (typ @4.5V)
    91 nC
  • RDS (on) (@4.5V) max
    7 mΩ
  • RthJA max
    50 K/W
  • VDS max
    -12 V
  • VGS(th) range
    -0.4 V to -0.9 V
  • VGS(th)
    -0.65 V
  • VGS max
    8 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }