IRF7389
Product details
-
Budgetary Price €/1k0.28
-
ID (@25°C) max-5.3 A, 7.3 A
-
Moisture Sensitivity Level1
-
PackageSO-8
-
PolarityN+P
-
Ptot (@ TA=25°C) max2.5 W
-
Qgd (typ)6.4 nC, 5.9 nC
-
QG (typ @10V)23 nC, 22 nC
-
RDS (on) (@10V) max29 mΩ, 58 mΩ
-
RDS (on) (@4.5V) max46 mΩ, 98 mΩ
-
RthJA max50 K/W
-
Tj max150 °C
-
VDS max-30 V, 30 V
-
VGS(th) min1 V, -1 V
-
VGS max20 V
| Recommended | ||||
|
OPN
|
IRF7389TRPBF | IRF7389PBF | ||
| Product Status | active | obsolete | ||
| Infineon Package | ||||
| Package Name | SO-8 | SO-8 | ||
| Packing Size | 4000 | 3800 | ||
| Packing Type | TAPE & REEL | TUBE | ||
| Moisture Level | 1 | N/A | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | Yes | Yes | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
|
Infineon stock last updated:
|
ea. in stock | |||
|
|
||||
|
|
|
|||
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SO-8 |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status | obsolete |
|---|---|
| Infineon Package | |
| Package Name | SO-8 |
| Packing Size | 3800 |
| Packing Type | TUBE |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- RoHS Compliant
- Low RDS(on)
- Dynamic dv/dt Rating
- Fast Switching
- Dual N and P-Channel MOSFET