Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IRF7328

END OF LIFE
IR MOSFET -30 V in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7328
IRF7328

Product details

  • Budgetary Price €/1k
    0.44
  • ID (@25°C) max
    -8 A
  • Moisture Sensitivity Level
    1
  • Package
    SO-8
  • Polarity
    P+P
  • Ptot (@ TA=25°C) max
    2 W
  • Qgd (typ)
    8.3 nC
  • QG (typ @10V)
    52 nC
  • RDS (on) (@10V) max
    21 mΩ
  • RDS (on) (@4.5V) max
    32 mΩ
  • RthJA max
    62.5 K/W
  • Tj max
    150 °C
  • VDS max
    -30 V, 30 V
  • VGS(th) range
    -1 V to -2.5 V
  • VGS(th)
    -1.75 V
  • VGS max
    20 V
OPN
IRF7328TRPBF
Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS , lighting , load switches as well as battery powered applications.

Benefits

  • RoHS compliant
  • Low RDS(on)
  • Dual P-Channel MOSFET

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }