IRF7205PBF-1

-30V Single P-Channel HEXFET Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7205PBF-1
IRF7205PBF-1

Product details

  • ID (@25°C) max
    -4.6 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    SO-8
  • Polarity
    P
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    7.5 nC
  • QG (typ @10V)
    27 nC
  • RDS (on) (@10V) max
    70 mΩ
  • RDS (on) (@4.5V) max
    130 mΩ
  • RthJA max
    50 K/W
  • Tj max
    150 °C
  • VDS max
    -30 V
  • VGS(th) range
    -1 V to -3 V
  • VGS(th)
    -2 V
  • VGS max
    20 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Benefits

  • Industry-standard pinout SO-8 Package
  • Compatible with Existing Surface Mount Techniques
  • RoHS Compliant, Halogen-Free
  • MSL1, Industrial qualification

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }