obsolete
RoHS Compliant

IRF5210L

-100V Single P-Channel Power MOSFET in a TO-262 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF5210L
IRF5210L

Product details

  • ID (@25°C) max
    -38 A
  • Mounting
    THT
  • Package
    I2PAK (TO-262)
  • Polarity
    P
  • Ptot max
    200 W
  • Qgd
    64.7 nC
  • QG (typ @10V)
    150 nC
  • RDS (on) (@10V) max
    60 mΩ
  • RthJC max
    0.75 K/W
  • Tj max
    150 °C
  • VDS max
    -100 V
  • VGS(th) range
    -2 V to -4 V
  • VGS(th)
    -3 V
  • VGS max
    20 V
OPN
IRF5210LPBF
Product Status obsolete
Infineon Package
Package Name I2PAK
Packing Size 1000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status obsolete
Infineon Package
Package Name I2PAK
Packing Size 1000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Industry standard through-hole power package
  • High-current rating

Benefits

  • Increased ruggedness
  • Wide availability from distribution partners
  • Industry standard qualification level
  • Standard pinout allows for drop in replacement
  • High current carrying capability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }