Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

IRF3709ZS

END OF LIFE
30V Single N-Channel Power MOSFET in a D2-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF3709ZS
IRF3709ZS

Product details

  • Budgetary Price €/1k
    0.63
  • ID (@25°C) max
    87 A
  • IDpuls max
    350 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    79 W
  • Qgd
    6 nC
  • QG (typ @4.5V)
    17 nC
  • RDS (on) (@4.5V) max
    7.8 mΩ
  • RDS (on) (@10V) max
    6.3 mΩ
  • RthJC max
    1.89 K/W
  • Rth
    1.89 K/W
  • Tj max
    175 °C
  • VDS max
    30 V
  • VGS(th) range
    1.35 V to 2.25 V
  • VGS(th)
    1.8 V
  • VGS max
    20 V
OPN
IRF3709ZSTRRPBF
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL RIGHT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL RIGHT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Industry standard surface mount package
  • High-current rating

Benefits

  • Wide availability from distribution partners
  • Industry standard qualification level
  • Standard pinout allows for drop in replacement
  • High current carrying capability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }