Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

IRF250P225

END OF LIFE
250V Single N-Channel StrongIRFET™ in a TO-247AC package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF250P225
IRF250P225

Product details

  • Budgetary Price €/1k
    3.18
  • ID (@25°C) max
    69 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-247
  • Polarity
    N
  • Ptot max
    313 W
  • Qgd
    12 nC
  • QG (typ @10V)
    64 nC
  • RDS (on) (@10V) max
    22 mΩ
  • RthJC max
    0.48 K/W
  • Tj max
    175 °C
  • VDS max
    250 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
IRF250P225
Product Status discontinued
Infineon Package
Package Name TO247
Packing Size 400
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name TO247
Packing Size 400
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Benefits

  • Improved Gate, Avalanche and Dynamic dv/dt Ruggedness
  • Fully Characterized Capacitance and Avalanche SOA
  • Enhanced body diode dv/dt and di/dt Capability
  • Lead-Free, RoHS Compliant

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }