not for new design
RoHS Compliant

IRF1407

75V Single N-Channel Power MOSFET in a TO-220 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF1407
IRF1407
ea.

Product details

  • ID (@25°C) max
    130 A
  • Mounting
    THT
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    330 W
  • Qgd
    54 nC
  • QG (typ @10V)
    160 nC
  • RDS (on) (@10V) max
    7.8 mΩ
  • RthJC max
    0.45 K/W
  • Tj max
    175 °C
  • VDS max
    75 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V
OPN
IRF1407PBF
Product Status not for new design
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100kHz
  • Industry standard through-hole power package
  • High-current rating

Benefits

  • Increased ruggedness
  • Wide availability from distribution partners
  • Industry standard qualification
  • High performance in low frequency applications
  • Standard pin-out allows for drop-in replacement
  • High current capability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }