Active and preferred
RoHS Compliant

IQD016N08NM5

OptiMOS™ power MOSFETs 80 V in PQFN 5x6 Source-Down package with very low RDS(on).
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IQD016N08NM5
IQD016N08NM5
ea.

Product details

  • Budgetary Price €/1k
    1.88
  • ID (@25°C) max
    323 A
  • IDpuls max
    1292 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PQFN 5x6 Source-Down
  • Polarity
    N
  • Ptot max
    333 W
  • QG (typ @10V)
    106 nC
  • RDS (on) (@10V) max
    1.57 mΩ
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V
OPN
IQD016N08NM5ATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 5x6 Source-Down
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 5x6 Source-Down
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The power MOSFET IQD016N08NM5 comes in a PQFN 5x6 Source-Down package. The part offers a very low RDS(on) of 1,6 mOhm combined with outstanding thermal performance for easy power loss management. This enables higher system efficiency and power density for a large variety of end applications like SMPS, battery-powered applications, battery management, and low-voltage drives.

Features

  • Cutting edge 80 V silicon technology
  • Outstanding FOMs
  • Improved thermal performance
  • Ultra-low parasitics
  • Maximized chip/package ratio
  • Standard-Gate footprint

Benefits

  • Minimized conduction losses
  • Reduced voltage overshoot
  • Increased maximum current capability
  • Fast switching
  • Less device paralleling required
  • Lowest RDS(on) on a 5x6 footprint
  • Improved thermal performance
  • Easy thermal management
  • Best switching performance
  • Industry-standard package

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }