Active and preferred
RoHS Compliant
Lead-free

IPW95R130PFD7

950 V CoolMOS™ PFD7 superjunction MOSFET in TO-247 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPW95R130PFD7
IPW95R130PFD7
ea.

Product details

  • Budgetary Price €/1k
    2.54
  • ID (@25°C) max
    36.5 A
  • IDpuls max
    150 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO247
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    227 W
  • QG
    141 nC
  • QG (typ @10V)
    141 nC
  • RDS (on) (@ Tj = 25°C) max
    130 mΩ
  • RDS (on) (@10V) max
    130 mΩ
  • Special Features
    Fast recovery diode
  • VDS max
    950 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V
OPN
IPW95R130PFD7XKSA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The PFD7 is tailored to ultrahigh power density as well as the highest efficiency designs. The products primarily address consumer and industrial SMPS applications for PFC and LLC/LCC topologies. The 950 V CoolMOS™ PFD7 combines a 60% Qg reduction over CoolMOS™ C3 (resulting in the reduction of driving losses and improved light and full load efficiency) with a fast and robust body diode.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • higher switching frequencies
  • high efficiency @ soft switching
  • MOSFET suits hard & resonant topologies

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }