ID (@25°C) max5.7 A
-
ID max5.7 A
-
IDpuls max12 A
-
MountingTHT
-
Operating Temperature min-55 °C
-
PackageTO-247
-
PolarityN
-
Ptot max89 W
-
QG34 nC
-
QG (typ @10V)34 nC
-
RDS (on) max1000 mΩ
-
RDS (on) (@10V) max1000 mΩ
-
RthJA max62 K/W
-
RthJC max1.4 K/W
-
Rth1.4 K/W
-
VDS max900 V
-
VGS(th) range2.5 V to 3.5 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- Low specific on-state resistance (RDS(on)*A)
- Very low energy storage in output capacitance (Eoss) @400V
- Low gate charge (Qg)
- Fieldproven CoolMOS™ quality
- CoolMOS™ technology has been manufactured by Infineon since 1998
Benefits
- High efficiency and power density
- Outstanding cost/performance
- High reliability
- Ease-of-use