Active and preferred
RoHS Compliant

IPTG025N10NM5

OptiMOS™ 5 power MOSFET in TOLG package for higher thermal cycling on board performance

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPTG025N10NM5
IPTG025N10NM5

Product details

  • Budgetary Price €/1k
    1.78
  • ID (@25°C) max
    206 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLG (HSOG-8)
  • Polarity
    N
  • QG (typ @10V)
    96 nC
  • RDS (on) (@10V) max
    2.5 mΩ
  • VDS max
    100 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V
OPN
IPTG025N10NM5ATMA1
Product Status active and preferred
Infineon Package
Package Name TOLG
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name TOLG
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The OptiMOS™ 5 power MOSFET 100 V IPTG025N10NM5 comes in the improved TO-Leaded package with gullwing leads. With a compatible footprint to TO-Leadless, TOLG allows excellent electrical performance compared to D2PAK 7-pin with ~60 percent board space reduction, offers very low RDS(on) and is optimized to handle high current.

Features

  • Best in class technology
  • High current rating >300 A
  • Low ringing and voltage overshoot
  • 60% board space reduction
  • Gullwing leads

Benefits

  • High performance capability
  • High system reliability
  • High efficiency and lower EMI
  • Optimized board utilization
  • High thermal cycling on board handling

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }