Active and preferred
RoHS Compliant

IPT012N06N

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPT012N06N
IPT012N06N
ea.

Product details

  • Budgetary Price €/1k
    1.96
  • ID (@25°C) max
    313 A
  • IDpuls max
    960 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLL (HSOF-8)
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    214 W
  • Qgd
    19 nC
  • QG (typ @10V)
    106 nC
  • RDS (on) (@10V) max
    1.2 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.7 K/W
  • Rth
    0.4 K/W
  • VDS max
    60 V
  • VGS(th) range
    2.1 V to 3.3 V
  • VGS(th)
    2.8 V
OPN
IPT012N06NATMA1
Product Status active and preferred
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon's TO-Leadless package is optimized for high current applications such as forklift, light electric vehicles (LEV), POL (point-of-load) and telecom. This package is a perfect solution for high power applications where highest efficiency, outstanding EMI behaviour as well as best thermal behaviour and space reduction are required.

Features

  • Industry‘s lowest R DS(on)
  • Highest current capability >480A
  • Low package parasitics and inductances

Benefits

  • Less paralleling and cooling required
  • Highest system reliability
  • System cost reduction
  • Enabling very compact design

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }