Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant

IPP70N10S3L-12

END OF LIFE
100 V, N-Ch, 12.1 mΩ max, Automotive MOSFET, TO-220, OptiMOS™-T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    1.15
  • Country of Assembly (Last BE site, current, subject to change)
    Malaysia
  • Country of Diffusion (Last FE site, current, subject to change)
    Austria, Malaysia
  • ID (@25°C) max
    70 A
  • IDpuls max
    280 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO220 (PG-TO220-3)
  • Polarity
    N
  • Ptot max
    125 W
  • QG (typ @10V) max
    80 nC
  • QG (typ @10V)
    60 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    12 mΩ
  • RthJC max
    1.2 K/W
  • Technology
    OptiMOS™T
  • VDS max
    100 V
  • VGS(th) max
    2.4 V
  • VGS(th) min
    1.2 V
  • VGS(th)
    1.7 V
OPN
IPP70N10S3L12AKSA1 IPP70N10S3L12AKSA2
Product Status discontinued discontinued
Infineon Package
Package Name TO220 TO220
Packing Size 500 500
Packing Type TUBE TUBE
Moisture Level NA NA
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • N-channel - Enhancement mode
  • AEC qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green Product (RoHS compliant)
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Highest current capability 180A
  • Low switching and conduction losses
  • High thermal efficiency
  • Robust packages & superior quality
  • Optimal total gate charge
  • Smaller driver output stages

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }