Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

IPP033N04NF2S

END OF LIFE
StrongIRFET™ 2 single N-channel power MOSFET 40 V in TO-220 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP033N04NF2S
IPP033N04NF2S

Product details

  • ID (@25°C) max
    113 A
  • IDpuls max
    452 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    107 W
  • QG (typ @10V)
    45 nC
  • RDS (on) (@10V) max
    3.3 mΩ
  • VDS max
    40 V
  • VGS(th) range
    2.1 V to 3.3 V
  • VGS(th)
    2.8 V
OPN
IPP033N04NF2SAKMA1
Product Status discontinued
Infineon Package PG-TO220-3
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package PG-TO220-3
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon's StrongIRFET™ 2 power MOSFET 40 V features low RDS(on) of 3.3 mOhm, addressing a broad range of applications from low- to high-switching frequency.

Features

  • Availability from distribution partners
  • Excellent price/performance ratio
  • Ideal for high & low switching frequency
  • Industry standard footprint package
  • High current rating
  • Capable of wave-soldering

Benefits

  • Multi-vendor compatibility
  • Right-fit products
  • Supports a wide variety of applications
  • Standard Pinout for Drop-In Replacement
  • Increased current carrying capability
  • Ease of manufacturing

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }