not for new design
RoHS Compliant

IPN80R1K2P7

A new benchmark in efficiency and thermal performance
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPN80R1K2P7
IPN80R1K2P7
ea.

Product details

  • Budgetary Price €/1k
    0.32
  • Ciss
    300 pF
  • Coss
    6 pF
  • ID max
    4.5 A
  • ID (@25°C) max
    4.5 A
  • IDpuls max
    11 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SOT-223-3
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    6.8 W
  • Qgd
    4.5 nC
  • QG
    11 nC
  • QG (typ @10V)
    11 nC
  • RDS (on) (@10V) max
    1200 mΩ
  • RDS (on) max
    1200 mΩ
  • RthJA max
    160 K/W
  • Special Features
    price/performance
  • VDS max
    800 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V
OPN
IPN80R1K2P7ATMA1
Product Status not for new design
Infineon Package
Package Name SOT-223-3
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name SOT-223-3
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
With the 800 V CoolMOS™ P7 series, Infineon sets a benchmark in 800 V superjunction technologies and combines best-in-class performance with state-of-the-art ease of use. Robust gate module, body diode, and fast and clean switching are the features that make the product family a perfect fit for flyback-based consumer SMPS applications. It is also suitable for consumer PFC stages, solar, adapter, audio, lighting applications.

Features

  • Best-in-class FOM R DS(on) * E oss; reduced Qg, C iss and C oss
  • Best-in-class DPAK R DS(on) of 280mΩ
  • Best-in-class V (GS)th of 3V and smallest V (GS)th variation of ± 0.5V
  • Integrated Zener diode ESD protection up to Class 2 (HBM)
  • Best-in-class quality and reliability
  • Fully optimized portfolio

Benefits

  • 0.1% to 0.6% efficiency gain and 2°C to 8°C lower MOSFET temperature as compared to CoolMOS™ C3
  • Enabling higher power density designs, BOM savings and lower assembly cost
  • Easy to drive and to design-in
  • Better production yield by reducing ESD related failures
  • Less production issues and reduced field returns
  • Easy to select right parts for fine tuning of designs

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }