Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant

IPLK70R600P7

END OF LIFE
700 V CoolMOS™ P7 superjunction MOSFET in ThinPAK 5x6 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    0.37
  • ID max
    8.4 A
  • ID (@25°C) max
    8.4 A
  • IDpuls max
    20.5 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    Thin-PAK 5x6
  • Polarity
    N
  • Ptot max
    46.3 W
  • QG
    10.5 nC
  • QG (typ @10V)
    10.5 nC
  • RDS (on) (@10V) max
    600 mΩ
  • RDS (on) max
    600 mΩ
  • VDS max
    700 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V
OPN
IPLK70R600P7ATMA1
Product Status discontinued
Infineon Package
Package Name Thin-PAK 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name Thin-PAK 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The 700 V CoolMOS™ P7 N-channel superjunction (SJ) MOSFET series has been developed to serve the forthcoming trends in flyback topologies. The technology addresses the low-power SMPS market, mainly focusing on mobile phone chargers and notebook adapters, but suitable for power supplies used within lighting applications, home entertainment (TV, game consoles, or audio), as well as auxiliary power supplies.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • integrated gate resistor
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • high efficiency @ hard switching
  • higher power density
  • MOSFET suits hard & resonant topologies
  • Enables high power density
  • Enables better control
  • Kelvin source

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }