IPI600N25N3 G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPI600N25N3 G
IPI600N25N3 G

Product details

  • Budgetary Price €/1k
    1.19
  • Ciss
    1770 pF
  • Coss
    112 pF
  • ID (@25°C) max
    25 A
  • IDpuls max
    100 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    136 W
  • QG (typ @10V)
    22 nC
  • RDS (on) (@10V) max
    60 mΩ
  • Rth
    1.1 K/W
  • VDS max
    250 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
Infineon's 250V OptiMOS™ products are performance leading benchmark technologies, perfectly suited for synchronous rectification in 48V systems, DC-DC converters, uninterruptable power supplies (UPS) and inverters for DC motor drives.

Features

  • Industry’s lowest R DS(on)
  • Lowest Q g and Q gd
  • World’s lowest FOM RoHS comliant − halogen free MSL 1 rated

Benefits

  • Highest efficiency
  • Highest Power density
  • Lowest board space consumption
  • Minimal device paralleling required
  • System cost improvement
  • Enviromentally friendly
  • Easy-to-design-in products

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }