IPD60R210CFD7

Infineon’s answer to resonant high power topologies

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD60R210CFD7
IPD60R210CFD7

Product details

  • Budgetary Price €/1k
    0.79
  • ID max
    12 A
  • ID (@25°C) max
    12 A
  • IDpuls max
    42 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    DPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    64 W
  • QG (typ @10V)
    23 nC
  • QG
    23 nC
  • RDS (on) (@10V) max
    210 mΩ
  • RDS (on) max
    210 mΩ
  • Special Features
    fast recovery diode
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The 600V CoolMOS™ CFD7 is Infineon’s latest high voltage superjunction MOSFET technology with integrated fast body diode, completing the CoolMOS™ 7 series. CoolMOS™ CFD7 comes with reduced gate charge (Qg), improved turn-off behavior and a reverse recovery charge (Qrr) of up to 69% lower compared to the competition, as well as the lowest reverse recovery time (trr) in the market.

Features

  • Ultra-fast body diode
  • Best-in-class reverse recovery charge (Qrr)
  • Improved reverse diode dv/dt and dif/dt ruggedness
  • Lowest FOM RDS(on) x Qg and Eoss
  • Best-in-class RDS(on)/package combinations

Benefits

  • Best-in-class hard commutation ruggedness
  • Highest reliability for resonant topologies
  • Highest efficiency with outstanding ease-of-use/performance trade-off
  • Enabling increased power density solutions

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }