Active
RoHS Compliant

IPD055N08NF2S

StrongIRFET™ 2 single N-channel power MOSFET 80 V in DPAK
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD055N08NF2S
IPD055N08NF2S
ea.

Product details

  • Budgetary Price €/1k
    0.58
  • ID (@25°C) max
    98 A
  • ID max
    98 A
  • IDpuls max
    392 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    107 W
  • QG (typ @10V)
    36 nC
  • QG
    36 nC
  • RDS (on) (@10V) max
    5.5 mΩ
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V
OPN
IPD055N08NF2SATMA1
Product Status active
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon's StrongIRFET™ 2 power MOSFET 80 V features low RDS(on) of 5.5 mOhm, addressing a broad range of applications from low- to high-switching frequency. Compared to the previous technology the IPD055N08NF2S achieves 40 percent lower RDS(on) and over 50 percent Qg improvement.

Features

  • Availability from distribution partners
  • Excellent price/performance ratio
  • Ideal for high & low switching frequency
  • Industry standard footprint package
  • High current rating
  • Capable of wave-soldering

Benefits

  • Multi-vendor compatibility
  • Right-fit products
  • Supports a wide variety of applications
  • Standard pinout for drop-in replacement
  • Increased current carrying capability
  • Ease of manufacturing

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }