Active and preferred
RoHS Compliant

IPD053N06N

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD053N06N
IPD053N06N
ea.

Product details

  • Budgetary Price €/1k
    0.41
  • Ciss
    2000 pF
  • Coss
    490 pF
  • ID (@25°C) max
    45 A
  • IDpuls max
    180 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    83 W
  • QG (typ @10V)
    27 nC
  • RDS (on) (@10V) max
    5.3 mΩ
  • Rth
    1.8 K/W
  • VDS max
    60 V
  • VGS(th) range
    2.1 V to 3.3 V
  • VGS(th)
    2.8 V
OPN
IPD053N06NATMA1
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
OptiMOS™ 5 60V is optimized for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger. In addition these devices are a perfect choice for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.

Features

  • Optimized for synchronous rectification
  • 40% lower RDSon vs alternative devices
  • 40% FOM over similar devices
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }