Die Size (Y)4.5 mm
-
Die Size (Area)30.15 mm²
-
Die Size (X)6.7 mm
-
EAS/Avalanche Energy40 mJ
-
ModeEnhancement
-
Output Drivers1
-
PolarityN
-
RDS (on)16 mΩ
-
RDS (on) (@10V) max100 mΩ
-
TechnologyOptiMOS™ 3
-
Thickness250
-
VBRDSS max250 V
-
VDS250 V
-
VDS max250 V
-
VGS(th) range2 V to 4 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- Industry’s lowest R DS(on)
- Lowest Qg and Qgd
- World’s lowest FOM
Benefits
- Highest efficiency
- Highest power density
- Lowest board space consumption
- Less paralleling required
- System cost improvement
- Easy-to-design products
- Environmentally friendly