- Silicon carbide MOSFETs bare dies
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
Apr 22, 2026
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
Apr 22, 2026
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
Budgetary Price €/1k2.95
-
Ciss5340 pF
-
Coss297 pF
-
ID (@25°C) max64 A
-
IDpuls max256 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (TO-263)
-
PolarityN
-
Ptot max300 W
-
QG (typ @10V)64 nC
-
RDS (on) (@10V) max20 mΩ
-
Rth0.5 K/W
-
VDS max250 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
| Recommended | ||
|
OPN
|
IPB200N25N3GATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | D2PAK | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | D2PAK |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Industry’s lowest R DS(on)
- Lowest Qg and Qgd
- Lowest FOM RoHS compliant - MSL 1 rated
Benefits
- Highest efficiency
- Highest Power density
- Lowest board space consumption
- Minimal device paralleling required
- System cost improvement
- Environmentally friendly
- Easy-to-design-in products