Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant

IPB107N20NA

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    4.08
  • Ciss
    5340 pF
  • Coss
    401 pF
  • ID (@25°C) max
    88 A
  • IDpuls max
    352 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    300 W
  • QG (typ @10V)
    65 nC
  • RDS (on) (@10V) max
    10.7 mΩ
  • Rth
    0.5 K/W
  • VDS max
    200 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
OPN
IPB107N20NAATMA1
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon's 200V OptiMOS™ products are performance leading benchmark technologies, perfectly suited for synchronous rectification in 48V systems,DC-DC converters, uninterruptable power supplies (UPS) and inverters for DC motor drives.

Features

  • Industry’s lowest R DS(on)
  • Lowest Qg and Qgd
  • Lowest FOM RoHS compliant - MSL 1 rated

Benefits

  • Highest efficiency
  • Highest power density
  • Lowest board space consumption
  • Minimal device paralleling required
  • System cost improvement
  • Environmentally friendly
  • Easy-to-design-in products

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }