Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued
RoHS Compliant

IPB023N04NF2S

END OF LIFE
StrongIRFET™ 2 single N-channel power MOSFET 40 V in D²PAK package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB023N04NF2S
IPB023N04NF2S

Product details

  • ID (@25°C) max
    122 A
  • ID max
    122 A
  • IDpuls max
    488 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    150 W
  • QG (typ @10V)
    68 nC
  • QG
    68 nC
  • RDS (on) (@10V) max
    2.35 mΩ
  • RDS (on) max
    2.35 mΩ
  • VDS max
    40 V
  • VGS(th) range
    2.1 V to 3.4 V
  • VGS(th)
    2.8 V
OPN
IPB023N04NF2SATMA1
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon's StrongIRFET™ 2 power MOSFET 40 V features low RDS(on) of 2.35 mOhm, addressing a broad range of applications from low- to high-switching frequency.

Features

  • Broad availability distribution partners
  • Excellent price/performance ratio
  • Ideal for high & low switching frequency
  • Standard through-hole package footprint
  • High current rating
  • Capable of wave-soldering

Benefits

  • Multi-vendor compatibility
  • Right-fit products
  • Supports a wide variety of applications
  • Standard pinout for drop-in replacement
  • Increased current carrying capability
  • Ease of manufacturing

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }