Active
RoHS Compliant

IPB016N08NF2S

StrongIRFET™ 2 single N-channel power MOSFET 80 V in D²PAK package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB016N08NF2S
IPB016N08NF2S
ea.

Product details

  • Battery voltage
    36-48 V
  • Budgetary Price €/1k
    1.35
  • ID (@25°C) max
    170 A
  • IDpuls max
    680 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    300 W
  • QG (typ @10V)
    170 nC
  • RDS (on) (@10V) max
    1.65 mΩ
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V
OPN
IPB016N08NF2SATMA1
Product Status active
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon's StrongIRFET™ 2 power MOSFET 80 V features low RDS(on) of 1.6 mOhm, addressing a broad range of applications from low- to high-switching frequency.

Features

  • Broad availability distribution partners
  • Excellent price/performance ratio
  • Ideal for high & low switching frequency
  • Standard through-hole package footprint
  • High current rating

Benefits

  • Multi-vendor compatibility
  • Right-fit products
  • Supports a wide variety of applications
  • Standard pinout for drop-in replacement
  • Increased current carrying capability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }